Catalog No. : LCC2-G
Description: PVC CTD CBLE TRAY COND CLAMP 3/4IN
UPC: 704508392468
PVC Coated Cable Tray Conduit Clamp, Conduit Size 3/4 Inch, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Clamp for cover cable support system |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
Support Conduit to Cable Tray Connection |
Specifications
Material |
Iron |
Finish |
Electrogalvanized |
Classifications
Brand Name |
Ocal |
Dimensions
Width |
3/4 in |