text.skipToContent text.skipToNavigation

Catalog No. : LBY35-G

Description:  PVC CTD FEM-FEM 90D ELBW 1IN GRAY

UPC: 704508392284

PVC Coated Female to Female Service Entrance Elbow, 90 Degree, Pipe Size 1 Inch/27 Metric, LBY Series for 90 Degree Bends in Limited Space, Malleable Iron, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • A minimum of .040 inch (40 mil) PVC coating is bonded to the exterior.
  • Double coated with a nominal .002 inch (2 mil) blue urethane on both the interior and exterior, before PVC coating is applied.
  • Pressure-sealing sleeves protect the connections
  • To provide access to conductors for maintenance and future system changes

Descriptors

Category

Electrical conduit elbow

Special Features

Pressure-Sealing Sleeves Protect Connections

Application

Installed in Conduit Systems to Make 90 Degree Bends Where Space is Limited

Specifications

Material

Malleable Iron

Color

Gray

Finish

PVC Coated

Classifications

Brand Name

Ocal

Dimensions

Trade Size

1 in , 27 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Other

Surface protection

Untreated

Colour

Other

Model

Rigid

Shape

Outer - and inner side plain

Inner diameter

27 mm

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here