text.skipToContent text.skipToNavigation

Catalog No. : LB67-B

Description:  COND BODY LB SHAPE FRM7 2IN LBLUE

UPC: 704508390778

PVC Coated Conduit Body, LB Shape, Form 7, Size 2 Inch/53 Metric, Iron, Light Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied

Application

Act As Pull Outlets for Conductors Being Installed

Specifications

Form

Form 7

Material

Gray Iron

Finish

PVC Coated

Color

Light Blue

Classifications

Brand Name

Ocal

Standard

UL E2969

Dimensions

Hub Size

2 in , 53 mm

Length

8.30 in

Width

3.1 in

Height

4.45 in

ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Material

Metal

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here