Catalog No. : LB37SA
Description: 1 IN CONDUIT BODY, ALUM, LB, FM7
UPC: 786210103433
- Standard features include tapered (NPT) threads and integral bushings to protect wire insulation
- Conduit bodies and covers are interchangeable with Crouse Hinds, Appleton and OZ Gedney form 7 conduit bodies
- Ideal for use in food and beverage, pharmaceutical, chemical processing and other corrosive environments
- Act as pull outlets when conductors are being installed
- Provide easy access for splices in branch conductors
- Make 90 degree bends in conduit runs
- Act as mounting outlets for wiring devices and lighting fixtures
- Provide access to conductors for maintenance and future system changes
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
Special aluminum alloy provides superior corrosion resistance as cast. No protective coatings needed |
Application |
Ideal for use in food and beverage, pharmaceutical, chemical processing and other corrosive environments |
Specifications
Form |
Form 7 |
Material |
Sand Cast Aluminum |
Classifications
Brand Name |
T&B Rigid Fittings |
Standard |
UL Standard, CSA Complaint, Fed Spec W-C-586D |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
Bend type LB (Canada) |
Material |
Metal |
Material quality |
Aluminium |
Documents/Support Tools
Sales Drawing |