Catalog No. : LB17SA
Description: 1/2 IN CONDUIT BODY, ALUM, LB, FM7
UPC: 786210103419
1/2 Inch Conduit Body, LB Shape, Form 7, For Use with Rigid/IMC Conduit, UL Standard, CSA Compliant, Fed Spec W-C-586D, Sand-Cast Aluminum Alloy
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Standard features include tapered (NPT) threads and integral bushings to protect wire insulation
- Conduit bodies and covers are interchangeable with Crouse Hinds, Appleton and OZ Gedney form 7 conduit bodies
- Ideal for use in food and beverage, pharmaceutical, chemical processing and other corrosive environments
- Act as pull outlets when conductors are being installed
- Provide easy access for splices in branch conductors
- Make 90 degree bends in conduit runs
- Act as mounting outlets for wiring devices and lighting fixtures
- Provide access to conductors for maintenance and future system changes
Descriptors
|
Category |
Electrical conduit fitting body |
|
Type |
Conduit Body - Type LB |
|
Special Features |
Special aluminum alloy provides superior corrosion resistance as cast. No protective coatings needed |
|
Application |
Ideal for use in food and beverage, pharmaceutical, chemical processing and other corrosive environments |
Specifications
|
Form |
Form 7 |
|
Material |
Sand Cast Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Documents/Support Tools
|
Sales Drawing |