text.skipToContent text.skipToNavigation

Catalog No. : LAS150-15

Description:  FLEX METAL COND STEEL SHLD 1-1/2X15

UPC: 786210061863

1-1/2 inch X 15 M, Flexible Metal Conduit Shield, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

For Sensitive Electronic Circuits

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL

Dimensions

Trade Size

1-1/2 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 1/2 inch

Outer diameter

48.26 mm

Inner diameter

40.01 mm

Material

Steel

Sheathing material 1st coating

Copper, tinned

Colour

Black

With approval according to UL

Y

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here