text.skipToContent text.skipToNavigation

Catalog No. : LAS100-15

Description:  FLEX METAL COND STEEL SHLD 1INX15ME

UPC: 786210139005

1 inch X 15 M, Flexible Metal Conduit Shield, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

PVC jacket is resistant to a wide variety of oils, acids, alkalines and ultraviolet light

Specifications

Radius

139.7 mm

Material

Steel, Tinned Copper Braid, PVC Jacket

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

Conforms to UL360

Dimensions

Trade Size

1 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 inch

Outer diameter

33.4 mm

Inner diameter

26.44 mm

Material

Steel

Sheathing material 1st coating

Copper, tinned

Bending radius, static

139.7 mm

Weight

1.23 kg/m

Colour

Black

With approval according to UL

Y

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here