text.skipToContent text.skipToNavigation

Catalog No. : LAS075-15

Description:  FLEX METAL COND STEEL SHLD 3/4X15ME

UPC: 786210138992

3/4 inch X 15 M, Flexible Metal Conduit Shield, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

PVC jacket is resistant to a wide variety of oils, acids, alkalines and ultraviolet light

Specifications

Radius

106.7 mm

Material

Steel, Tinned Copper Braid, PVC Jacket

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

Conforms to UL360

Dimensions

Trade Size

3/4 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/4 inch

Outer diameter

26.67 mm

Inner diameter

21.34 mm

Material

Steel

Sheathing material 1st coating

Copper, tinned

Bending radius, static

106.7 mm

Weight

0.8 kg/m

Colour

Black

With approval according to UL

Y

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here