text.skipToContent text.skipToNavigation

Catalog No. : LAEATAACD

Description:  SLIM PROFILE EDGLT PICTOGRAM AC/DC

UPC: 624616264078

Pictogram Exit Sign, arrow left or right, double face, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Click-to-open housing door allows easy access to the panel and electrical wiring
  • Acrylic panel with pictogram legend
  • Long-life white LED light sources is warrantied for ten (10) years
  • Energy efficient - consumes less than 3W in AC or DC-remote mode
  • Self-Powered models provide minimum 120 minutes of emergency lighting

Descriptors

Category

Emergency Lighting