text.skipToContent text.skipToNavigation

Catalog No. : LAC2W6272LD1AT

Description:  ALUM 6V COMBO PICTOGRAM AT

UPC: 624616360206

Pictogram Combination Unit, double face, universal mount, Colour: factory white, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 27W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting