text.skipToContent text.skipToNavigation

Catalog No. : LAC2W627

Description:  6V27W LED ALUM COMBO PICTOGRM

UPC: 787321122122

Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, universal mount, Colour: factory white, Battery Type: lead -calcium, Voltage DC: 6V, Battery Wattage: 27W, self-powered, no lamps, Head Style: no heads, 120/347VAC, Battery Run Time (Minimum) : 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting