Catalog No. : LAC2W12802LD9ZCATNTP
Description:
UPC:
Pictogram Combination Unit, double face, universal mount, Colour: factory white, auto-diagnostics, non-audible, tamper-proof screws, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 80W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, 120/277VAC, Battery Run Time: 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
LAC Series |
|
Application |
Institutional, Industrial, Hospitality |
Specifications
|
Wattage |
80 W |
|
Voltage Rating |
120/277 VAC , 12 VDC |
|
Battery Runtime |
30 minutes |
|
Battery |
Lead-calcium |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Legend |
On |
|
Material |
Metal |
|
Mounting |
Universal |
|
Color |
Factory White |
|
Lamp Wattage |
5 W |
Classifications
|
Brand Name |
Lumacell / Lightalarms |
|
Standard |
CSA |
Dimensions
|
Size |
12-1/8 Inches Height x 14-1/2 Inches Width |