text.skipToContent text.skipToNavigation

Catalog No. : LAC2W12802LD9AT

Description:  LED ALUM 12V COMBO W/PICTOGRAM AT

UPC: 624616357329

Pictogram Combination Unit, double face, universal mount, Colour: factory white, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 80W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting