text.skipToContent text.skipToNavigation

Catalog No. : LAC2W12802LD9

Description:  LED ALUM 12V COMBO W/PICTOGRAM

UPC: 624616329272

Pictogram Combination Unit, double face, universal mount, Colour: factory white, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 80W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, 120/347VAC, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting