text.skipToContent text.skipToNavigation

Catalog No. : LAC2W1250AT

Description:  12V50W LED ALUM COMBO PICTOGRAM

UPC: 787321126793

Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, universal mount, Colour: factory white, diagnostics, audibl e, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, no lamps, Head Style: no heads, 120/347VAC, Batt ery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting