text.skipToContent text.skipToNavigation

Catalog No. : LAC2W12502LD7ZC

Description:  12V50W LED ALUM COMBO PICTOGRAM

UPC: 787321138369

Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, universal mount, Colour: factory white, Powerpack of 12V-50W, two heads, MR16 LED, 12V-4W, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, 120/277VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting