text.skipToContent text.skipToNavigation

Catalog No. : LAC2W1250

Description:  12V50W LED ALUM COMBO C/W PICTOGRAM

UPC: 624616301575

Pictogram Combination Unit, double face, universal mount, Colour: factory white, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, no lamps, Head Style: no heads, 120/347VAC, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting