text.skipToContent text.skipToNavigation

Catalog No. : LAC2B6272LD1

Description:  6V ALUM EM COMBO PICTO 4W-LED BLK

UPC: 624616284205

Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, universal mount, Colour: black, Powerpack of 6V-27W, two heads, MR16 LED, 6V-4W, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 27, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting