text.skipToContent text.skipToNavigation

n° de catalogue : LAC2B12802LD10

Description:  12V ALUM EM PICTO COMBO BLK 6W

UPC: 787321173605

Arrows/Chevron Direction: none, Pictogram Combination Unit, double face, universal mount, Colour: black, Powerpack of 12V-80W, two heads, MR16 LED, 12V-6W, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 80, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence