text.skipToContent text.skipToNavigation

Catalog No. : LAC20WS2P

Description:  CONNECTOR AND SLEEVE IN KIT

UPC: 75114334044

Aluminum, Lug Assembly with Cover. 2/0 Stranded or 3/0 Solid, 840 Die, includes Aluminum Rod, Compound, Gray Cap, Insulating Santoprene Sleeve with Plug, Silicone Grease and Instruction Sheet. Connector Body - Diameter 29/32 inch, Length 1-5/8 inch, Cable Entrance Diameter 7/16 inch, Entrance Depth 1-1/2 inch. Cover/Sleeve - 6-1/16 inch long, Diameter - 1-23/64 inch large end to 1-13/64 inch small end. 600 Volts Max. For Aluminum and Copper Conductors
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal connector kit

Specifications

Material

Aluminum

Voltage Rating

600 V

Insulation

Yes, Santoprene Sleeve

Classifications

Brand Name

Homac

Dimensions

Size

Connector Diameter 29/32 in x 1-5/8 in

Documents/Support Tools

SDS

Click here