text.skipToContent text.skipToNavigation

Catalog No. : LAC1W6402LD2NEXRF

Description:  6V ALUM EM PICTO CMB NEXUS WIRELESS

UPC: 624616373268

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, NEXUS wireless system interface, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 40W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Legend illuminated by white LED’s warrantied for 10 years
  • Comes standard with two pictogram films per face, for direction selection
  • Twin LED lights provide up to 89 feet of egress illumination on a 6-foot wide path
  • Twin 4W LED emergency lights provide 34 - 40 feet of egress illumination on a 6-foot wide path
  • Remote load capacity: 70’ up to 350’ feet of egress illumination when using LED remote heads

Descriptors

Category

Emergency Lighting