text.skipToContent text.skipToNavigation

Catalog No. : LAC1W6402LD2AT

Description:  6V ALUM EM CMBO PICTOGRAM,5W-LED,AT

UPC: 624616372216

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 40W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting