text.skipToContent text.skipToNavigation

Catalog No. : LAC1W6401LD2

Description:  6V ALUM EM COMBO PICTOGRAM

UPC: 787321191029

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, Powerpack of 6V-40W, one head, MR16 LED, 6V-5W, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 40, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting