text.skipToContent text.skipToNavigation

Catalog No. : LAC1W6272LD2AT

Description:  6V27W PICTOGRAM COMBO AT

UPC: 787321124522

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, Powerpack of 6V-27W, two heads, MR16 LED, 6V-5W, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 27, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting