Catalog No. : LAC1W6272LD1NEXRF
Description: 6V ALUM EM PICTO CMB NEXUS WIRELESS
UPC: 787321142434
Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, Powerpack of 6V-27W, two heads, MR16 LED, 6V-4W, NEXUS wireless system interface, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 27, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.