text.skipToContent text.skipToNavigation

Catalog No. : LAC1W1280ATN

Description:  12V80W ALUM COMBO PICTO ATNA_N-HDS

UPC: 624616371875

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 80W, self-powered, no lamps, Head Style: no heads, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting