text.skipToContent text.skipToNavigation

Catalog No. : LAC1W1280AT

Description:  12V80W ALUM COMBO PICTO AT

UPC: 787321194938

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, Powerpack of 12V-80W, no heads, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 80, self-powered, no lamps, Head Style: no heads, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting