text.skipToContent text.skipToNavigation

n° de catalogue : LAC1W12802LD9NEXRF

Description:  12V ALUM EM CMB PICT NEXUS WIRELESS

UPC: 624616338595

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, NEXUS wireless system interface, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 80W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence