text.skipToContent text.skipToNavigation

Catalog No. : LAC1W12802LD10NEXRF

Description: 

UPC:

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, Powerpack of 12V-80W, two heads, MR16 LED, 12V-6W, NEXUS wireless system interface, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 80, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/