Catalog No. : LAC1W12502LD10NEXRF
Description:
UPC:
Pictogram Combination Unit, single face, universal mount, Colour: factory white, NEXUS wireless system interface, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, 120/347VAC, Battery Run Time: 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
LAC Series |
Application |
Institutional, Industrial, Hospitality |
Specifications
Wattage |
50 W |
Voltage Rating |
120/347 VAC , 12 VDC |
Battery Runtime |
30 minutes |
Battery |
Lead-calcium |
Lamp Type |
MR16 LED |
Number Of Lamps |
2 |
Legend |
On |
Material |
Metal |
Mounting |
Universal |
Color |
Factory White |
Lamp Wattage |
6 W |
Classifications
Brand Name |
Emergi-Lite |
Standard |
CSA |
Dimensions
Size |
12-1/8 Inches Height x 14-1/2 Inches Width |
Documents / Support Tools
Instruction Sheet |
|
Sales Drawing |