text.skipToContent text.skipToNavigation

Catalog No. : LAC1W12502LD10ATTP

Description:  12V LED ALUM COMBO PICTOGRAM AT TPS

UPC: 624616369841

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, diagnostics, audible, tamper-proof screws, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting