text.skipToContent text.skipToNavigation

Catalog No. : LAC1W12501LD7AT

Description:  12V ALUM EM COMBO PICTO 4W-LED AT

UPC: 787321126755

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: factory white, diagnostics, audibl e, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V , Lamp Wattage: 4W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting