Catalog No. : LAC1W12501LD10
Description: 12V ALUM EM COMBO PICTO C/W 6W-LED
UPC: 624616351921
Pictogram Combination Unit, single face, universal mount, Colour: factory white, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.