Catalog No. : LAC1B12502LD7AT
Description: 12V ALUM LED COMBO PICTO AT 4W
UPC: 787321136976
Arrows/Chevron Direction: none, Pictogram Combination Unit, single face, universal mount, Colour: black, Powerpack of 12V-50W, two heads, MR16 LED, 12V-4W, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.