text.skipToContent text.skipToNavigation

Catalog No. : LAC1B12502LD7

Description:  12V50W LED ALUM PICTOGRAM COMBO

UPC: 624616312083

Pictogram Combination Unit, single face, universal mount, Colour: black, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, 120/347VAC, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting