text.skipToContent text.skipToNavigation

Catalog No. : LA3WU120

Description:  ALUM PICTOGRAM SIGN UNIV-AC 120VDC

UPC: 624616370588

Arrows/Chevron Direction: none, Pictogram Exit Sign, universal face, universal mount, Housing Colour: factory white, 120 to 347VAC, Voltage DC: 120V, non self-powered, Battery Type: no battery, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting