text.skipToContent text.skipToNavigation

Catalog No. : LA3WU

Description:  ALUM PICTOGRAM EXIT SIGN UNIV

UPC: 624616302510

Arrows/Chevron Direction: none, Pictogram Exit Sign, universal face, universal mount, Housing Colour: factory white, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, Battery Type: no battery, Height of 7.75 inches (196.85 mm.), Length of 13.125 inches (333.375 mm.), Width of 2.5 inches (63.5 mm.), no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD