text.skipToContent text.skipToNavigation

Catalog No. : LA3TAU

Description:  ALUM PICTOGRAM SIGN AC/DC

UPC: 787321152693

Arrows/Chevron Direction: none, Pictogram Exit Sign, universal face, universal mount, Housing Colour: textured aluminum, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, Battery Type: no battery, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m), no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting