Catalog No. : LA3AU
Description: ALUM PICTOGRAME SIGN UNIV BRUSHED
UPC: 624616317095
Pictogram Exit Sign, universal face, universal mount, Housing Colour: brushed aluminum, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, Battery Type: no battery, no diagnostic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.