text.skipToContent text.skipToNavigation

Catalog No. : LA300ZFAB-FG

Description:  MECH REPL AND CONV KIT

UPC: 708917404804

Made or assembled in Canada.

Replacement connector kit for meter sockets BECX-VA and BDCX-VA. Conversion connector kit from compression to mechanical for meter sockets BECX-V, BDCX-V, CO1X-U and CO2X-U.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wire terminal connector kit

Special Features

Dual usage

Application

Replacement or conversion connector kit

Specifications

Material

Aluminum

Color

Silver

Classifications

Brand Name

Microlectric

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here