Catalog No. : LA2WUTP
Description: ALUM PICTOGRAM EX SIGN AC/DC W/TP
UPC: 624616280528
Pictogram Exit Sign, double face, universal mount, Housing Colour: factory white, tamper-proof screws, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, Battery Type: no battery, no diagnostic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.