Catalog No. : LA2WU00VR
Description: PICTO SIGN AL DF WS AC VRSTP
UPC: 787321128124
Arrows/Chevron Direction: none, Pictogram Exit Sign, double face, universal mount, Housing Colour: factory white, vandal-resistant s hield and tamper-proof screws, 120 to 347VAC, Voltage DC: no VDC, non self-powered, Battery Type: no battery, no diagnostic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.