text.skipToContent text.skipToNavigation

Catalog No. : LA2BUVR

Description:  PICTO SIGN AL DF BK ACDC VRSTP

UPC: 787321136785

Arrows/Chevron Direction: none, Pictogram Exit Sign, double face, universal mount, Housing Colour: black, vandal-resistant shield and tamper-proof screws, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, Battery Type: no battery, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m), no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting