text.skipToContent text.skipToNavigation

Catalog No. : LA2A2120VR

Description:  ALUM PICTOGRAM SIGN 120VAC/DC 2W_VR

UPC: 624616367540

Arrows/Chevron Direction: none, Pictogram Exit Sign, double face, universal mount, Housing Colour: brushed aluminum, vandal-resistant shield and tamper-proof screws, 120VAC, Voltage DC: 120V, non self-powered, Battery Type: no battery, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting