text.skipToContent text.skipToNavigation

Catalog No. : LA1WSTP

Description:  ALUM PICTOGRAM SIGN SF SPWRD/TP

UPC: 624616264450

Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, tamper-proof screws, 120 to 347VAC, Voltage DC: no VDC, self-powered, Battery Type: nickel-cadmium, Battery Run Time: 120 minutes, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Long-life white LED light sources is warrantied for ten (10) years
  • Supplied standard with two pictogram films per face, for direction selection
  • Energy efficient - consumes less than 2.5W in AC or DC-remote mode
  • Self-Powered model gives standard two hours of back-up lighting
  • Easy access to wiring entry for all mounting options
  • Comes standard with the Lumacell EZ2 canopy for quick and easy installation

Descriptors

Category

Emergency Lighting