Catalog No. : LA1WSSW
Description: ALUM PICTOGRAM OPFC SP
UPC: 787321183819
Arrows/Chevron Direction: none, Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, 120 to 347VAC, Voltage DC: no VDC, self-powered, Battery Type: nickel-cadmium, Battery Run Time (Minimum): 120 minutes, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m), no diagnostic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.