text.skipToContent text.skipToNavigation

Catalog No. : LA1WS

Description:  ALUM PICTOGRAM SIGN SF SPWRD

UPC: 624616262098

Arrows/Chevron Direction: none, Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, 120 to 347VAC, Voltage DC: no VDC, self-powered, Battery Type: nickel-cadmium, Battery Run Time (Minimum): 120 minutes, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m), no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Long-life white LED light sources is warrantied for ten (10) years
  • Supplied standard with two pictogram films per face, for direction selection
  • Energy efficient - consumes less than 2.5W in AC or DC-remote mode
  • Self-Powered model gives standard two hours of back-up lighting
  • Easy access to wiring entry for all mounting options
  • Comes standard with the Lumacell EZ2 canopy for quick and easy installation

Descriptors

Category

Emergency Lighting