Catalog No. : LA1WNEXRF
Description: ALUM PICTO SIGN NEXUS WIRELESS
UPC: 624616305979
Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, 120/347VAC, Voltage DC: no VDC, self-powered, Battery Type: nickel-cadmium, Battery Run Time: 120 minutes, NEXUS wireless system interface
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Long-life white LED light sources is warrantied for ten (10) years
- Supplied standard with two pictogram films per face, for direction selection
- Energy efficient - consumes less than 2.5W in AC or DC-remote mode
- Self-Powered model gives standard two hours of back-up lighting
- Easy access to wiring entry for all mounting options
- Comes standard with the Lumacell EZ2 canopy for quick and easy installation
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.