Catalog No. : LA1W2120VR
Description: ALUM PICTOGRAM SIGN 120VAC/DC 2W
UPC: 624616303463
Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, vandal-resistant shield and tamper-proof screws, 120VAC, Voltage DC: 120V, non self-powered, Battery Type: no battery, no diagnostic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.