text.skipToContent text.skipToNavigation

Catalog No. : LA1TAUSW2

Description:  ALUMINUM PICTO OPEN FACE 2LED STRIP

UPC: 787321189446

Arrows/Chevron Direction: none, Pictogram Exit Sign, single face, universal mount, Housing Colour: textured aluminum, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, Battery Type: no battery, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m), no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

Environmental Product Declaration_Altiled BAES

EPD - Evago Sign Slave Surface mounted (NGL)

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

Environmental Product Declaration_Altiled LSC